174-8788: Block
+ / - Hover over image to Zoom
Other Views

    174-8788: Block

    Part Number: 174-8788
    Brand: Cat
    Retrieving Price.....

    Block

    Description:

    • Blocks assist in mounting the idler to the roller frame on oval undercarriage.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (mm): 60
    • Length (mm): 159.3
    • Undercarriage Width (mm): 52
    track-type tractor
    D6R LGP D6T LGP D6R, D6R II D6T, D6T XW D6T LGPPAT D6R III D6R XL D6T XW PAT D6T XL D6T XL PAT