174-9226: BLOCK
+ / - Hover over image to Zoom
Other Views

    174-9226: BLOCK

    Part Number: 174-9226
    Brand: Cat
    Retrieving Price.....

    Block

    Description:

    • Blocks assist in mounting the idler to the roller frame on oval undercarriage.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (mm): 60
    • Length (mm): 135
    • Undercarriage Width (mm): 56
    track-type tractor
    D6R, D6RXW, D6RXL

    track type tractors
    D6R, D6RXW, D6RXL