174-9690: Serpentine Belt
+ / - Hover over image to Zoom
Other Views

    174-9690: Serpentine Belt

    Part Number: 174-9690
    Brand: Cat
    Retrieving Price.....

    Width: 28.4 mm (1.12 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Belt Length (in): 112.60
    • Belt Type: Serpentine Belts
    • Belt Width (in): 1.12
    • No. of Ribs: 8
    motor grader
    140H, 16H

    articulated dump truck
    730, 725

    track-type tractor
    D6R XL D6R, D6R LGP