175-1140: HOSE AS.
+ / - Hover over image to Zoom
Other Views

    175-1140: HOSE AS.

    Part Number: 175-1140
    Brand: Cat
    Retrieving Price.....

    Medium to High Pressure Hydraulic Hose Assembly

    Description:
    Channels petroleum or water-based hydraulic fluids, water-glycol and water-oil fire resistant hydraulic fluids, hot oil, grease, lubricants, crude and fuel oils, air and water.


    Attributes:
    Constructed with an oil resistant synthetic rubber inner tube, two plies of special braided high tensile steel wire reinforcement separated by a synthetic rubber layer and an oil and weather resistant synthetic rubber outer cover. These features provide long life and excellent dependability.


    Recommended Application:
    Medium to High pressure service applications with repetitive flexing, cyclic impulse pressure surges, and vibration stresses.

    UNITS:
    • US
    • Metric
    • Dash Size: 0, -6
    • Dash Size(in): 0, -6
    • Length (cm): 1120, 0
    • Max Working Pressure (psi): 0, 4000
    • Type: 294