• \
  • Home
  • 175-1483: Housing Assembly-Front
175-1483: Housing Assembly-Front
+ / - Hover over image to Zoom
Other Views

    175-1483: Housing Assembly-Front

    Part Number: 175-1483
    Brand: Cat
    Retrieving Price.....

    Cat® Front Housing Assembly

    Description:
    Cat front housing assemblies are designed to cover, block or plug sections on Cat engines.


    Attributes:
    Includes the front housing and other hardware


    Applications:
    Cat front housing assemblies are used to seal the openings to the cylinder block and cylinder head. Consult your owner’s manual or contact your local Cat Dealer for more information for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 6.6
    • Length (in): 38.05
    • Overall Height (in): 5.1
    • Overall Length (in): 36.5
    • Overall Width (in): 29.8
    cold planers
    PM622

    marine products
    C18, CX35-P800 C15, TH35-E81 3456, CX31-P600 CX31-C15I C-15, C-16, 3406E, TH35-C15I

    wheel tractor-scraper
    657E, 657G, 623E, 627E, 631E, 633E II 637E, 621E, 631G, 623G, 637G, 621F, 633D, 621G, 637D, 627F, 623F, 651B, 631D

    underground articulated truck
    AD45B, AD30

    engine - generator set
    C15, C18, C18 I6

    expanded mining products
    6015 FS 6015, MD6290, 6018

    underground articulated trucks
    AD30

    underground mining loaders
    R2900G

    cold planer
    PM-201, PM620, PM-200

    load, haul, dump
    R3000H

    ag tractors
    MT855, MTC835

    petroleum products
    C18, CX35-P800 C15, TH35-E81 3456, CX31-P600 CX31-C15I C-15, C-16, 3406E, TH35-C15I

    wheel tractor scrapers
    657G, 657B, 621B, 657E, 621G, 637D, 623B, 627G, 623F, 633E, 637DPP

    transmission
    CX31

    wheel-type loader
    988G

    10 to 13 liter
    C13

    engine - industrial
    C18, CX35-P800 C15, TH35-E81 3456, CX31-P600 CX31-C15I C-15, C-16, 3406E, TH35-C15I

    compactors
    826C, 836G, 836H, 825C, 826G, 826GII, 825GII

    engine - truck
    C16 C15, C-15, C-18, C18

    challenger
    MT865, MTC855, MTC865, MTC845, MT835, MT845

    generator
    SR4, XQP500

    15 to 18 liter
    C15, C-18, C18, C-16

    engineer support tractor
    C18

    road reclaimer
    RM-500

    wheel dozer
    824C, 824G, 834G, 824G II

    earthmoving compactor
    826G II 825G II