175-2605: Exhaust Tube Assembly
+ / - Hover over image to Zoom
Other Views

    175-2605: Exhaust Tube Assembly

    Part Number: 175-2605
    Brand: Cat
    Retrieving Price.....

    Exhaust Tube

    Description:

    • Exhaust tubes are components of the exhaust system consisting of a collection of tubes, usually of cast iron, that channel the exhaust gases from the cylinders of an engine to the rest of the exhaust system.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 9
    • Height (mm): 228.6
    • Length (in): 29.7
    • Length (mm): 754.38
    • Width (mm): 381
    track-type tractor
    D10R, D10N