175-3218: HEAD AS CYLI
+ / - Hover over image to Zoom
Other Views

    175-3218: HEAD AS CYLI

    Part Number: 175-3218
    Brand: Cat
    Retrieving Price.....

    Cylinder Head Assembly


    • Cylinder heads sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber

    Cat® cylinder heads are:

    • Fully machined to Caterpillar's rigid design tolerances and standards. Ensures no leaks, due to a perfect fit of all cylinder head components and mating surfaces. This provides maximum reliability and longevity.
    • Clean. Casting processes can leave behind core sand deep inside cylinder heads which later serve as harmful contamination to the engine or prevent proper cooling during operation.
    • Work with standard & oversize guides and/or valve inserts: The availability of multiple sizes of guides and inserts provides maximum cylinder head reuse and repair.
    • Designed for remanufacture. The costly head casting's bottom deck can be machined to clean up minor damage and still be reused for an additional life.

    • US
    • Metric
    • Height (mm): 152.4
    • Length (mm): 939.8
    • Width (mm): 335.28
    7 to 9 liter