175-4018: COVER
+ / - Hover over image to Zoom
Other Views

    175-4018: COVER

    Part Number: 175-4018
    Brand: Cat
    Retrieving Price.....

    Water Pump Cover

    Description:

    • Covers are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.6
    • Height (mm): 66
    • Length (in): 7.8
    • Length (mm): 198.1
    • Width (mm): 193
    track-type tractor
    D9N, D9R, D8L