---
title: "175-4390: 12V 31 BCI Battery"
url: https://parts.cat.com/en/catcorp/product/175-4390
description: 12-Volt 31 BCI Heavy Duty Maintenance-Free Accessible Battery
---

# 175-4390: 12V 31 BCI Battery

![175-4390: 12V 31 BCI Battery](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240507-4d507-89aee?fmt=WebP&hei=960&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=960)
![175-4390: 12V 31 BCI Battery](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240507-d5451-05622?fmt=WebP&hei=960&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=960)
![175-4390: 12V 31 BCI Battery](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240507-ae009-2dc57?fmt=WebP&hei=960&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=960)
![175-4390: 12V 31 BCI Battery](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240507-50a04-70f95?fmt=WebP&hei=960&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=960)

12-Volt 31 BCI Heavy Duty Maintenance-Free Accessible Battery

Brand: Cat

## Frequently bought together

### 175-4390: 12V 31 BCI Battery
![175-4390](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240507-4d507-89aee?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1,1,6,0&printres=72&qlt=88,1&resmode=sharp2&wid=162)

### [115-2422: 12V Heavy Duty Maintenance-Free Battery](https://parts.cat.com/en/catcorp/product/115-2422)
![115-2422](https://caterpillar.scene7.com/is/image/Caterpillar/CM20130721-58000-29160?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1,1,6,0&printres=72&qlt=88,1&resmode=sharp2&wid=162)

### [238-8648: Extended Life Coolant 50/50 Premix (1 Gallon)](https://parts.cat.com/en/catcorp/product/238-8648)
![238-8648](https://caterpillar.scene7.com/is/image/Caterpillar/CM20241120-fec6a-af095?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1,1,6,0&printres=72&qlt=88,1&resmode=sharp2&wid=162)

### [230-6368: 12V 65 BCI Battery](https://parts.cat.com/en/catcorp/product/230-6368)
![230-6368](https://caterpillar.scene7.com/is/image/Caterpillar/CM20240507-52476-241ee?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1,1,6,0&printres=72&qlt=88,1&resmode=sharp2&wid=162)

### [1R-0749: Secondary Fuel Filter](https://parts.cat.com/en/catcorp/product/1R-0749)
![1R-0749](https://caterpillar.scene7.com/is/image/Caterpillar/CM20180403-40956-30715?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1,1,6,0&printres=72&qlt=88,1&resmode=sharp2&wid=162)

### [1R-1808: Engine Oil Filter](https://parts.cat.com/en/catcorp/product/1R-1808)
![1R-1808](https://caterpillar.scene7.com/is/image/Caterpillar/CM20210720-5aae8-23d2a?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1,1,6,0&printres=72&qlt=88,1&resmode=sharp2&wid=162)

## Description for part number 175-4390

Description:  
Engineered to withstand the toughest environments, the 12-volt maintenance-free Heavy Duty battery features a vibration resistant design complete with forged terminals that prevent corrosion. A 100-hour vibration test ensures that our batteries will last five times longer than other brands. The reinforced casing provides unmatched protection, while flame-arrestor safety vents prevent accidental sparking from entering the battery.  
This battery is equipped with removable caps that allow for easy access to check and maintain electrolyte levels and measure specific gravity readings. Access to maintain electrolyte fluid levels is important for maximizing the service life of the battery.  
This battery offers 1000 cold cranking amps, 180 reserve capacity minutes and 90 amp hour capacity, making it especially ideal for starting applications in cold climates.  
Cat batteries are held to a higher standard than the competitors with over 100 different performance tests to ensure the delivery of unmatched power. Our Heavy Duty batteries last three times longer than conventional batteries and can be quickly recharged, reducing downtime and allowing for quick restarts.  

Attributes:  
• 12V Heavy Duty maintenance-free accessible battery  
• 1000 cold cranking amps  
• 180 reserve capacity minutes  
• 90 amp hour capacity  
• 31 BCI group size  
• Stud terminals  

Applications:  
• Heavy-duty applications  
• Electric power  
• Machine  
• Marine  
• Industrial  
• On-highway truck and bus  

**Warning:** This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to [www.P65Warnings.ca.gov](https://www.P65Warnings.ca.gov).

## Specifications for part number 175-4390

Units of Measure  
US | Metric  

- Voltage (volts): 12  
- Battery Type: Wet  
- Cold Cranking Amps (CCA): 1,000.0  
- Group Size: 31  
- Maintenance Type: Maintenance Free, Accessible  
- Terminal: Forged studs (3/8X16)  
- AMP Hr Cap @ 20 Hrs: 90.0  
- Reserve Capacity (Mins): 180.0  
- Length (in): 12.9  
- Width (in): 6.8  
- Height (in): 9.3  
- Application: Starting  
- Material: Polypropylene Plastic  
- Accessible Vent Caps: Accessible Vent Caps  
- Equipment Type: TRUCK, AGRICULTURAL, INDUSTRIAL  
- Weight - Wet (lb): 60.0  
- Grid Type: Calcium Lead Alloy Grid Design  

## Compatible Models for part number 175-4390

- **ENGINE - MACHINE:** C4.4
- **INDUSTRIAL ENGINE:** C7 C9
- **TRUCK:** 794 AC MT4400D AC
- **OFF HIGHWAY TRUCK:** 798 794 AC 796 AC 798 AC
- **MATERIAL HANDLER:** MH3037 MH3059 MH3049
- **TELEHANDLER:** TH3510D TH3510 TL1255C TL1255D TL1055C TL1055D TH408D TH514D TL1255 TH408 TL1055 TL943 TL642 TL642D TL943D TL642C TH306D TL943C TH357D TH357

## Key

**Factory Fit**  
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.  
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

- Remanufactured  
- Non-Returnable  
- Kit  
- Replaced
