175-5115: IDLER KIT
+ / - Hover over image to Zoom
Other Views

    175-5115: IDLER KIT

    Part Number: 175-5115
    Brand: Cat
    Retrieving Price.....

    Idler (Center Tread, Symmetric)

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.


    Attributes:

    • Center tread idlers run on the bushing rather than track link rails. They are used exclusively on SystemOne™ and Rotating Bushing Track where the bushing rotates.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): 3/4
    • Diameter (mm): 665
    • Flange Diameter (mm): 665
    • Flange Type: Center Flange
    • Shaft Diameter (mm): 58
    • Tread Diameter (mm): 628
    • Undercarriage Width (mm): 372
    We currently do not have any equipment model information for this part.