175-8024: SF ROL-CLA
+ / - Hover over image to Zoom
Other Views

    175-8024: SF ROL-CLA

    Part Number: 175-8024
    Brand: Cat
    Retrieving Price.....

    Classic™ Track Roller

    Description:

    • Track rollers support and guide the machine on the track.


    Attributes:

    • Cat® Classic™ Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Track Roller
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/8
    • Flange Diameter (in): 9.13
    • Flange Type: Single Flange
    • Tread Diameter (in): 7.99
    pipelayers
    561B

    track-type tractor
    D5E

    track loaders
    953LGP, 955H, 951C, 951B

    track excavators
    215, 227FB, 225B

    track type tractors
    D5BSA, D6, D5, D5B, D6B