175-8035: TRK ROL-CLA
+ / - Hover over image to Zoom
Other Views

    175-8035: TRK ROL-CLA

    Part Number: 175-8035
    Brand: Cat
    Retrieving Price.....

    Classic? Track Roller

    Description:

    • Track rollers support and guide the machine on the track.


    Attributes:

    • Cat® Classic™ Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/8
    • Flange Diameter (in): 9.45
    • Flange Type: Single Flange
    • Tread Diameter (in): 8.27
    track loaders
    955L, 955K

    track excavators
    235, 225, 227FB

    track type tractors
    D6C, D6CSA, D6DSA, D6CLGP, D6D