175-8038: IDLR GP-CLA
+ / - Hover over image to Zoom
Other Views

    175-8038: IDLR GP-CLA

    Part Number: 175-8038
    Brand: Cat
    Retrieving Price.....

    Classic™ Idler

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.


    Attributes:

    • Cat® Classic™ Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): 3/8
    • Diameter (mm): 718
    • Flange Diameter (mm): 718
    • Flange Type: Center Flange
    • Shaft Diameter (mm): 60.25
    • Tread Diameter (mm): 676
    • Undercarriage Width (mm): 374
    We currently do not have any equipment model information for this part.