175-8184: SHOE-TCK-CLA
+ / - Hover over image to Zoom
Other Views

    175-8184: SHOE-TCK-CLA

    Part Number: 175-8184
    Brand: Cat
    Retrieving Price.....

    Classic™ Track Shoe (Triple Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Cat® Classic™ Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.
    • Triple grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Triple grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Track Shoe (Triple Grouser)
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 16.3
    • Shoe Type: Triple Grouser
    • Shoe Width (in): 23.6
    • Track Pitch (in): 6.75
    exc
    215D

    track excavators
    215CLC