175-8370: TRACK S-CLA
+ / - Hover over image to Zoom
Other Views

    175-8370: TRACK S-CLA

    Part Number: 175-8370
    Brand: Cat
    Retrieving Price.....

    Classic™ Track Shoe Master (Moderate Service, Single Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.


    Attributes:

    • Cat® Classic™ Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.
    • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Track Shoe Master (Moderate Service, Single Grouser)
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Shoe Type: Moderate Service, Single Grouser
    • Shoe Width (in): 22
    • Track Pitch (in): 8
    ttt
    D6H XR 6SU D6R III D6T, 6S D6R, 4 D6T LGP D6R II D6T XL 163 6A D6F SR D6H, D6T XW D6R XL D6G2 XL 5 D6D, 153 6 55, D6T LGPPAT D6H XL D6R LGP D6D SR D6T XL PAT D6R STD 56H D6G SR D6E D6T XW PAT D6E SR

    skidders
    527GR

    tskd
    527

    emac
    C9.3

    ttl
    955 977 951