175-8372: TRACK S-CLA
+ / - Hover over image to Zoom
Other Views

    175-8372: TRACK S-CLA

    Part Number: 175-8372
    Brand: Cat
    Retrieving Price.....

    Classic™ Track Shoe Master (Moderate Service, Single Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.


    Attributes:

    • Cat® Classic™ Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.
    • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Track Shoe Master (Moderate Service, Single Grouser)
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Shoe Type: Moderate Service, Single Grouser
    • Shoe Width (in): 24
    • Track Pitch (in): 8
    track-type tractor
    6S D6R, D6H XL D6R II D6T, D6R III D6R STD 55, 6A D6T XL D6R XL 153 D6G SR 56H D6H, D6G2 XL 6SU 163 D6T XW D6T LGP D6E 6 D6T XL PAT D6D, D6H XR D6R LGP D6T LGPPAT D6T XW PAT 4 D6E SR D6F SR

    engine - machine
    C9.3

    track-type loader
    955 951

    track-type skidder
    527

    track type tractors
    D6RIIXL