175-8553: TK SHOE-CLA
+ / - Hover over image to Zoom
Other Views

    175-8553: TK SHOE-CLA

    Part Number: 175-8553
    Brand: Cat
    Retrieving Price.....

    Classic™ Track Shoe (Triple Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.

    Attributes:

    • Cat® Classic™ Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.
    • Triple grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Triple grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Track Shoe (Triple Grouser)
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 5/8
    • Shoe Type: Triple Grouser
    • Shoe Width (in): 15
    • Shoe Width (mm): 381
    • Track Pitch (in): 6.91
    • Track Pitch (mm): 175.5
    We currently do not have any equipment model information for this part.