175-8723: LINK AS-CLA
+ / - Hover over image to Zoom
Other Views

    175-8723: LINK AS-CLA

    Part Number: 175-8723
    Brand: Cat
    Retrieving Price.....

    Classic™ Sealed Link Assembly (Two Piece Belleville Washer)

    Description:

    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


    Attributes:

    • Cat® Classic™ Sealed Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.
    • Belleville washers are springs shaped like a washer. They are used in Sealed Track to help keep the system sealed.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Sealed Link Assembly (Two Piece Belleville Washer)
    UNITS:
    • US
    • Metric
    • Bolt Size (mm): 5/8
    • Number of Track Sections: 46
    • Track Pitch (mm): 175.5
    We currently do not have any equipment model information for this part.