175-8928: LINK-COM-CLA
+ / - Hover over image to Zoom
Other Views

    175-8928: LINK-COM-CLA

    Part Number: 175-8928
    Brand: Cat
    Retrieving Price.....

    Classic™ Sealed and Lubricated Track Link Master (Left Hand, Full)

    Description:

    • Track link masters allow convenient removal and installation of track and eliminate the need for a master pin and master bushing.


    Attributes:

    • Cat® Classic™ Sealed and Lubricated Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 21.5
    • Bolt Size (mm): 21.5
    • Track Pitch (in): 8
    • Track Pitch (mm): 203.2
    We currently do not have any equipment model information for this part.