175-9076: Mounting
+ / - Hover over image to Zoom
Other Views

    175-9076: Mounting

    Part Number: 175-9076
    Brand: Cat
    Retrieving Price.....

    Mount

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).

    Sandwich mounts feature integrated fasteners on both ends for easy installation (two threaded studs, two threaded holes, or one stud and one hole).

    Attributes:
    Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

    Sandwich Mounts are an economical option that perform well in light-duty applications. They offer excellent radial isolation and can accommodate high radial displacement.

    Applications:
    Sandwich Mounts are used widely in lighter duty applications like electronics, but are also used in high displacement applications like compactor drums.

    UNITS:
    • US
    • Metric
    • Mount Type: Sandwich - Threaded Stud Both Ends
    • Outside Diameter (mm): 30
    • Overall Length (mm): 60
    • Rubber Length (mm): 20
    • Stud Length (mm): 20
    • Stud Thread Pitch: 1.25
    • Stud Thread Size (mm): M8
    adt
    740, 730, 725, 735