176-3213: CAMSHAFT
+ / - Hover over image to Zoom
Other Views

    176-3213: CAMSHAFT

    Part Number: 176-3213
    Brand: Cat
    Retrieving Price.....

    Camshaft

    Description:

    • Camshafts are cylinders that align with engine cylinders. The lobes of camshafts correspond to engine valves. As camshafts rotate, they open and close engine intake and exhaust valves.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 8.5
    • Height (mm): 215.9
    • Length (in): 17
    • Length (mm): 431.8
    • Width (mm): 208.28
    engine - industrial
    G3612, G3608, G3616, G3606