176-3226: SHAFT AS-DRI
+ / - Hover over image to Zoom
Other Views

    176-3226: SHAFT AS-DRI

    Part Number: 176-3226
    Brand: Cat
    Retrieving Price.....

    Oil Pump Drive Shaft

    Description:

    • Drive shafts are important components of oil pumps, which circulate engine oil to the rotating bearings, pistons and camshafts of engines


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 83.9
    • Length (mm): 330.2
    • Width (mm): 83.9
    oem solutions
    CAT WDS

    engine - generator set
    TH48-E70 3512C, 3512B, 3512E, TH48-E80 CX48-P2300 3512, 2016 G3512, 3516B, 3516

    wheel-type loader
    994

    petroleum products
    TH48-E70 3512C, 3512B, 3512E, TH48-E80 CX48-P2300 3512, 2016 G3512, 3516B, 3516

    engine - industrial
    3516, 3512, SPT343 SPS343 3512C, 3512E, 3512B, G3512B, SPF743, SPF343C G3512, SPF343

    excavator
    5230

    expanded mining products
    MD6540C

    off-highway truck
    793B, 785, 797B, 785G, 777D, 785C, 784B, 785B, 784C, 789B, 785D, 793C, 797