176-3227: SHAFT AS-DRI
+ / - Hover over image to Zoom
Other Views

    176-3227: SHAFT AS-DRI

    Part Number: 176-3227
    Brand: Cat
    Retrieving Price.....

    Oil Pump Drive Shaft

    Description:

    • Drive shafts are important components of oil pumps, which circulate engine oil to the rotating bearings, pistons and camshafts of engines


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    oem solutions
    CAT WDS

    engine - generator set
    3516, 3512B, 3512C, G3512, 3516B, 3512

    wheel-type loader
    994F, 994H, 994, 994K, 994D

    petroleum products
    3512B, 3516C, TH48-E80 3512C, CX48-P2300 3512, TH48-E70

    engine - industrial
    3512C, G3512, 3512, SPS343 3516C, G3512B, 3516, SPF343 3512E, 3512B, 3516E, 3516B, SPF343C SPT343

    excavator
    5230

    off-highway truck
    785C, 784B, MT4400D AC 793C, 789C, 784C, 785, 777D, 789D, 797, 785D, 789, 793D, 789B, 797B, 793B, 785B