176-3692: LINK AS-TRAC
+ / - Hover over image to Zoom
Other Views

    176-3692: LINK AS-TRAC

    Part Number: 176-3692
    Brand: Cat
    Retrieving Price.....

    Rotating Bushing Link Assembly

    Description:

    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


    Attributes:

    • Rotating Bushing Track increases bushing life, eliminating the need for a bushing turn or any maintenance between track changes.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Bolt Size (mm): 3/4
    • Number of Track Sections: 37
    • Track Pitch (in): 8
    • Track Pitch (mm): 203.2
    track-type loader
    963C