176-4870: Track Link Assembly
+ / - Hover over image to Zoom
Other Views

    176-4870: Track Link Assembly

    Part Number: 176-4870
    Brand: Cat
    Retrieving Price.....

    Grease Lubricated Track Link Assembly

    Description:
    Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.

    Attributes:
    Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): M16
    • Number of Track Sections: 43
    • Shoe Type: Triple Grouser, Offset, Right Hand
    • Track Pitch (mm): 171.5
    track excavators
    312D2, 312E, 313D2, 314ECR, 312B, 312D, 312BL, 311DLRR, 313D, 312D2GC, 313BCR, 314CCR, 312DL, 312D2L, 314DCR, 313D2GC