176-4874: Track Link Assembly
+ / - Hover over image to Zoom
Other Views

    176-4874: Track Link Assembly

    Part Number: 176-4874
    Brand: Cat
    Retrieving Price.....

    Grease Lubricated Link Assembly

    Description:
    Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.

    Attributes:
    Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): M16
    • Number of Track Sections: 41
    • Track Pitch (mm): 171.5
    exc
    311C