176-5749: RING-PSTN-IN
+ / - Hover over image to Zoom
Other Views

    176-5749: RING-PSTN-IN

    Part Number: 176-5749
    Brand: Cat
    Retrieving Price.....

    Piston Ring

    Description:

    • Rings are important components of pistons, which are connected to crankshafts via connecting rods

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 18.8
    • Length (mm): 148.34
    • Width (mm): 148.34
    rrss
    RM-500

    chal
    MT855, MTC835, MTC865, MT835, MT865, MTC855, MT845, MTC845

    adt
    740, D350E II D400E II 735

    com
    826G II 826H, 825C, 826C, 826G, 825G II 825H

    petr
    TH35-C15I TH35-E81 C-15

    ttt
    D8R D8N, D8R II D8T

    ieng
    C-15, C15, 3406E

    wts
    657B, 627F, 657E, 627G, 623G, 621G, 621B, 623B, 657, 621E, 627E, 621F, 623E

    wtt
    824G, 824C, 824H, 824G II

    teng
    C-15, 3406E

    wtl
    986H, 980G, 980G II