176-6995: COVER-PUMP
+ / - Hover over image to Zoom
Other Views

    176-6995: COVER-PUMP

    Part Number: 176-6995
    Brand: Cat
    Retrieving Price.....

    Water Pump Cover

    Description:

    • Covers are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 22.9
    • Length (mm): 304.8
    • Width (mm): 254
    track feller bunchers
    TK1051

    10 to 13 liter
    3176C, C-12, C-10, C12, 3196

    compactors
    815F, 816F

    motor graders
    160HNA, 16H, 140HNA, 143H, 163H, 14H

    track type tractors
    D7RII, D7RIIXR, D7RIILGP

    track excavators
    345BII, 365BIIL, 345BL, 365B, 365BMH, 365BL, 345B, 345BIIL, 365BLU, 345BIIMH, 345BMH

    articulated trucks
    725, 730

    pipelayers
    572RII

    underground mining loaders
    R1600G

    ag tractors
    65E, 85E, 95E, MTC855, MT835, MT865, 75E, MT845, MTC865, MT855, MTC845, MTC835

    wheel loaders
    966GII, 972G, 972GII

    wheel dozers
    814F

    wheel excavators
    W345BIIMH