176-6997: SHAFT
+ / - Hover over image to Zoom
Other Views

    176-6997: SHAFT

    Part Number: 176-6997
    Brand: Cat
    Retrieving Price.....

    Water Pump Shaft

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Shafts are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (mm): 40.6
    • Length (mm): 182.9
    • Width (mm): 40.6
    com
    816F, 815F

    whex
    W345B II

    lhd
    R1600G

    teng
    C-12, C-10

    emac
    C-12, 3176C

    fp
    TK1051

    motor graders
    14H

    pipe
    572R II

    wtl
    966G II 972G II

    exc
    365B, 345B II 345B L 345B, 345B II MH 365B II 365B L

    chal
    95E, MT845, 75E, MTC835, MT835, 65E, 85E, MTC855, MT865, MTC865, MT855, MTC845

    meng
    3196, 3176C, C12, C-12

    adt
    725, 730

    ttt
    D7R II

    ieng
    SBF214 3196, CPT372 3176C, SUF557 C-10, C-12

    wtt
    814F

    mg
    140H, 143H, 163H, 16H, 160H

    wheel loaders
    966GII