176-6998: IMPELLER-PUM
+ / - Hover over image to Zoom
Other Views

    176-6998: IMPELLER-PUM

    Part Number: 176-6998
    Brand: Cat
    Retrieving Price.....

    Water Pump Impeller

    Description:

    • Impellers are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic Water Pump Impeller
    UNITS:
    • US
    • Metric
    • Height (mm): 40.6
    • Length (mm): 147.3
    • Width (mm): 147.3
    track feller bunchers
    TK1051

    10 to 13 liter
    3176C, C-12, C12, C-10, 3196

    motor graders
    160HNA, 140HNA, 143H, 163H, 16H, 14H

    track type tractors
    D7RII, D7RIIXR, D7RIILGP

    track excavators
    345BIIL, 345BIIMH, 365BL, 365BMH, 345BL, 365B, 365BIIL, 345BMH, 345BII, 345B, 365BLU

    compactors
    815F, 816F

    articulated trucks
    725, 730

    pipelayers
    572RII

    underground mining loaders
    R1600G

    15 to 18 liter
    C15, C18

    ag tractors
    75E, 65E, 85E, MT835, MT865, MT845, MTC865, MTC855, 95E, MT855, MTC845, MTC835

    petroleum products
    C18

    wheel loaders
    972G, 972GII, 966GII

    wheel dozers
    814F

    wheel excavators
    W345BIIMH