176-7124: BEARING-BALL
+ / - Hover over image to Zoom
Other Views

    176-7124: BEARING-BALL

    Part Number: 176-7124
    Brand: Cat
    Retrieving Price.....

    Cat® Ball Bearing (Single Row)

    Description:
    Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    wktl
    VT30 P315 VT60 VT40 MP15, MP40, P360 S340, MP30, S385C, S340B, VHS-30/3 MP20, S320, VHS-70 VHS-70/3 VHS-50/3 VHS-30 S385B, VT50 VHS-40 VHS-60/3 S390, S325B, S365C, P325 S325, VHS-60 S365B, S305, VHS-60/4 VHS-70/4 VHS-50 S320B, VHS-10 VHS-40/3 P335 S365