177-0472: PUMP GP-STRG
+ / - Hover over image to Zoom
Other Views

    177-0472: PUMP GP-STRG

    Part Number: 177-0472
    Brand: Cat
    Retrieving Price.....

    Gear Pump

    Description:
    Hydraulic pumps generate fluid flow within hydraulic systems.

    Attributes:
    Hydraulic pumps are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity.

    Recommended Application:
    Hydraulic pumps are designed for specific machine requirements.

    UNITS:
    • US
    • Metric
    • Height (in): 7.5
    • Height (mm): 190.5
    • Length (in): 18.2
    • Length (mm): 462.3
    • Width (mm): 223.5
    We currently do not have any equipment model information for this part.