177-0845: HEAD-FRONT
+ / - Hover over image to Zoom
Other Views

    177-0845: HEAD-FRONT

    Part Number: 177-0845
    Brand: Cat
    Retrieving Price.....

    Cat® Hammer Front Head Assembly

    Description:
    The Front Head supports the whole hammer assembly and houses the work tool.

    Attributes:
    Cat® Hammer Front Heads are isolated by a one-piece suspension jacket, which dampens vibration and sound. A lower dBa allows the hammer to be used in urban and other noise restricted areas.

    Recommended Application:
    Cat Hammers are used on skid steers, backhoes and all sizes of excavators in demolition, construction, quarry and production breaking applications.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 10
    • Height (mm): 254
    • Length (in): 26.5
    • Length (mm): 673.1
    • Width (mm): 259.08
    work tool
    120, H160S, H130S, H120S, H120CS, H180S, 115 H115S, H195, 140, H140S, 130 160