177-1056: IMPELLER-PUM
+ / - Hover over image to Zoom
Other Views

    177-1056: IMPELLER-PUM

    Part Number: 177-1056
    Brand: Cat
    Retrieving Price.....

    Water Pump Impeller

    Description:

    • Impellers are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.4
    • Height (mm): 61
    • Length (in): 3.9
    • Length (mm): 99.1
    • Width (mm): 99.1
    track-type tractor
    D7R, D6R II D6R III D7R XR D6T, D6R LGP D6R XL D6R STD D7R LGP D6R

    wheel tractor-scraper
    627G, 637G

    wheeled excavator
    M330D

    engine - machine
    C-9, C9

    track-type loader
    973C, 973D

    petroleum products
    CX31-P600 C9, CX31-C9I TH31-C9P TH31-C9I TH31-E61

    forest products
    TK722, 2590, TK741, TK711, 521, 2290, TK752, TK732, 552, 511, 541 2 552 2 TK751, 532, 2390, 2391, TK721, 2491, 522B, 522, 541, 551, 521B

    engine - industrial
    C-9, C9

    excavator
    330C FM 336D2 LXE 330C L 330D L 336D2 L 336D2, 340D2 L 330C, 336D L 330D, 336D2 GC 336D LN 336D2 L XE 336D, 330C MH 330D MH 330D FM 330D LN 330C LN

    engine - truck
    C9, 3126B, 3126E

    challenger
    MT755, MTC745, MT745, MT735, MT765, MTC755, MTC765, MTC735