177-1990: ANGLE BLADE, 84
+ / - Hover over image to Zoom
Other Views

    177-1990: ANGLE BLADE, 84"

    Part Number: 177-1990
    Brand: Cat
    Retrieving Price.....

    Robust, high capacity design for moving dirt, gravel, livestock waste and snow.

    Cat® Angle Blades are useful work tools in a wide range of applications for moving dirt, gravel, livestock waste and snow. They are also useful for finish grade work in construction and landscaping.

    COMPATIBLE WITH THIS ATTACHMENT

    UNITS:
    • US
    • Metric
    • Angled Width (in): 78
    • Angled Width (mm): 1949
    • Blade Height (in): 24
    • Blade Height (mm): 614
    • Blade Type: Angle Blade
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP, 903D, 906H2, 907H2, 908H2, 906K, 907K, 908K, 906M, 907M, 908M
    • Cutting Edge Thickness: 0.63
    • Cutting Edge Thickness (in): 0.63
    • Cutting Edge Thickness (mm): 16
    • Hydraulics Flow (GPM): 11-23
    • Hydraulics Flow (LPM): 42-86
    • Length: 30
    • Length (in): 30
    • Length (mm): 753
    • Machine Hydraulic: XHP, STD FLOW - ELECTRICAL, HIGH FLOW, HIGH FLOW XPS, STD FLOW - NO ELECTRICAL
    • Machine Interface: SSL
    • Machine Type: Skid Steer Loaders - 405117
    • Maximum Blade Angle: ±30
    • Optimum Hydraulics Pressure (bar): 145-235
    • Optimum Hydraulics Pressure (psi): 2100-3400
    • Overall Width: 87
    • Overall Width (mm): 2198
    • Required Hydraulic Flow: 42-86 L/min (11-23 gpm)
    • Required Hydraulics: Standard Flow
    • Required Hydraulics: Standard Flow
    • Weight: 730
    We currently do not have any equipment model information for this part.