177-2348: SHOE-TCK MAS
+ / - Hover over image to Zoom
Other Views

    177-2348: SHOE-TCK MAS

    Part Number: 177-2348
    Brand: Cat
    Retrieving Price.....

    Track Shoe Master (Moderate Service, Single Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.


    Attributes:

    • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Shoe Type: Moderate Service, Single Grouser
    • Shoe Width (in): 33.1
    • Track Pitch (in): 7.5
    ttt
    D6N, D6M D6N XL D6N LGP