• \
  • Home
  • 177-5241: RING-RETAINING
177-5241: RING-RETAINING
+ / - Hover over image to Zoom
Other Views

    177-5241: RING-RETAINING

    Part Number: 177-5241
    Brand: Cat
    Retrieving Price.....

    EXTERNAL RETAINING RING

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Cross Holes: No
    • Material Description: steel retaining ring
    • Notes: Free Diameter: 100, Radial Wall: 3.06, Lug Height: 0, Groove Width : 3.25, Groove Diameter: 101.8, SHAFT_DIA: 105
    • Snap Ring Type: External
    • Thickness (mm): 3.06
    chal
    MT800

    adt
    730C, 730C2 EJ 730C2

    petr
    CX35-C18I CX31-P600 CX31-C13I CX31-C18I CX31-C15I CX35-P800 CX31-C9I CX31-C11I

    ttt
    D6T

    uat
    AD22