177-7396: SHOE - TRACK
+ / - Hover over image to Zoom
Other Views

    177-7396: SHOE - TRACK

    Part Number: 177-7396
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Self Cleaning)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.

    Attributes:

    • Self cleaning track shoes are designed for use in loose, muddy conditions. As these shoes move around the sprocket and idler, they separate from one another, causing debris to fall out. These cast steel shoes come in widths that make them suitable for LGP machines only and should not be used in high abrasive or high impact conditions.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Shoe Type: Self Cleaning
    • Shoe Width (in): 31.5
    • Shoe Width (mm): 800
    • Track Pitch (in): 7.5
    • Track Pitch (mm): 190.5
    We currently do not have any equipment model information for this part.