177-9045: ADAPTER-FAN
+ / - Hover over image to Zoom
Other Views

    177-9045: ADAPTER-FAN

    Part Number: 177-9045
    Brand: Cat
    Retrieving Price.....

    Radiator Fan Adapter

    Description:

    • Fan adapters are important components of radiators, which draw out excess heat to cool engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 8.1
    • Height (mm): 205.74
    • Length (in): 10.5
    • Length (mm): 266.7
    • Width (mm): 205.74
    We currently do not have any equipment model information for this part.