177-9953: Alternator Gp-Charging
+ / - Hover over image to Zoom
Other Views

    177-9953: Alternator Gp-Charging

    Part Number: 177-9953
    Brand: Cat
    Retrieving Price.....

    24 Volt 80 Amps Heavy Duty Alternator

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Alternators supply electrical power to operate electrical attachments and/or accessories. Cat® Alternators are divided into two categories: brush type and brushless.

    Attributes:
    • Built-in electronic voltage regulators
    • High-efficiency cooling system
    • Brushless design alternators feature tighter air gap tolerances and superior sealing for longer life in dusty, dirty environments.

    Reman option available.

    UNITS:
    • US
    • Metric
    • Brush/Brushless: Brushless, Brushless
    • Marine Approved: No, No
    • Mount Type: SAE J180, SAE J180
    • Number of Poles: 16, 16
    • Rated Output (amps): 80, 80
    • Voltage (volts): 24
    rrss
    RM-350B

    com
    826C, 816F II 825C, 815B, 815F II

    whex
    W345B II

    emp
    MD5125

    fp
    533, 543, TK381, TK380, TK370, 322C, TK371

    it
    IT28G, IT62H

    ap
    AP-755

    wtl
    924G, 950H, 980H, 962H, 924GZ, 928G, 966F, 966F II 966E, 966D, 930G, 980G, 994F

    exc
    322C FM 385C FS 385C, 330D FM 365B, 330C FM 345B L 385B, 390D L 385C L 320D FM 325D FM 365B II 325C FM 330C, 320C FM 365B L 345B, 345B II 324D FM 320D, 374D L 330D, 365C 330D MH 325D FM LL 385C L MH 5090B, 330C L 325D MH 320D FM RR 324D FM LL 320C, 345B II MH 365C L MH 365C L 330C LN 390D

    petr
    TH35-C15I CX35-P800 TH48-E70 TH35-E81 CX31-C15I CX31-P600 CX31-C13I

    ttt
    D9R, D8L, D8R D10R, D9N

    ieng
    C18, C13, C15, C9, C27

    wtt
    824C, 814F II

    off highway trucks
    797B

    tskd
    517 527

    mg
    12H NA 135H, 12H, 140G, 120H, 140M, 120H NA 135H NA 160H, 14L 160M, 140H, 12M

    wheel loaders
    994H

    oht
    797

    epg
    C18