178-0614: ROLLER GP
+ / - Hover over image to Zoom
Other Views

    178-0614: ROLLER GP

    Part Number: 178-0614
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.4724
    • Flange Diameter (in): 6.89
    • Flange Type: Single Flange
    • Track Pitch (in): 6.13
    • Tread Diameter (in): 5.98
    ttt
    D4G, D3G