178-0615: ROLLER GP
+ / - Hover over image to Zoom
Other Views

    178-0615: ROLLER GP

    Part Number: 178-0615
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.4724
    • Bolt Size (mm): M12
    • Flange Diameter (in): 6.89
    • Flange Diameter (mm): 175
    • Flange Type: Double Flange
    • Track Pitch (in): 6.13
    • Track Pitch (mm): 155.6
    • Tread Diameter (in): 5.98
    • Tread Diameter (mm): 152
    track-type tractor
    D4G, D3G