178-2552: Pin
+ / - Hover over image to Zoom
Other Views

    178-2552: Pin

    Part Number: 178-2552
    Brand: Cat
    Retrieving Price.....

    Pin Puller Group Pin

    Description:
    This Pin Puller Group Pin is used with Pin Puller Groups on D10 Dozers. From the smallest part to the largest, choosing genuine Cat® parts keeps your machines performing at optimum levels.Attributes:
    • Diameter: 88.9 mm
    • Length: 335 mmApplication:
    • Certain Pin Puller Groups and Carriage Assemblies on D10 Dozers

    UNITS:
    • US
    • Metric
    • Diameter (mm): 88.90
    • Length (mm): 335.00
    track type tractors
    D10R, D10T, D10T2, D10T2LRC