178-4095: ADAPTER
+ / - Hover over image to Zoom
Other Views

    178-4095: ADAPTER

    Part Number: 178-4095
    Brand: Cat
    Retrieving Price.....

    Moldboard Adapter

    Description:
    3' (907 mm) Moldboard Adapter

    Attributes:
    1" (25 mm) Bolt Size

    Recommended Application:
    Mining Bit System (24H)

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: Standard Option
    motor grader
    24M, 24H, 24