178-6543: RING SET-STD
+ / - Hover over image to Zoom
Other Views

    178-6543: RING SET-STD

    Part Number: 178-6543
    Brand: Cat
    Retrieving Price.....

    Piston Ring Set

    Description:

    • Rings are important components of pistons, which are connected to crankshafts via connecting rods

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.1
    • Height (mm): 27.94
    • Length (in): 5.3
    • Length (mm): 134.62
    • Width (mm): 134.62
    excavator
    320D, 320C, 323D L 320D L 319D 315D L 319C 319D L 312D L 314D LCR 314C 312D, 321D LCR 323D, 311C 318D L 311D LRR 320D GC 320D RR 318C, 320D LRR 323D LN 320D FM 321C 320C L