178-7289: ROLLER AS.-B
+ / - Hover over image to Zoom
Other Views

    178-7289: ROLLER AS.-B

    Part Number: 178-7289
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 10.79
    • Flange Diameter (mm): 274
    • Flange Type: Single Flange
    • Tread Diameter (in): 9.06
    • Tread Diameter (mm): 230
    excavator
    365C L 365B, 345B II 365C 374F L 374F 345C L 365B II

    track excavators
    365B, 365BL, 365BMH, 385COEM, 345CLVG, 374FL, 345BIIL, 365CLOEM, 365CL

    expanded mining products
    MD6540