Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home178-7291: COLLAR-TCK R
Home178-7291: COLLAR-TCK R
178-7291: COLLAR-TCK R

Cat® Slip Fit Collar 193.5mm Flange Diameter, 105.05mm Inside Diameter

Brand: Cat

Product Images
178-7291: COLLAR-TCK R
178-7291: COLLAR-TCK R

Cat® Slip Fit Collar 193.5mm Flange Diameter, 105.05mm Inside Diameter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 178-7291
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 178-7291

Units of Measure

USMetric
Bolt Hole Spacing (in): 6.299
Thrust To Center Line (in): 4.051
Diameter (mm): 193.5
Thrust To Center Line (mm): 102.9
Material: Ductile (Spheroidal) Iron
Flange Diameter (mm): 193.5
Flat To Centerline (mm): 63
Undercarriage Width (mm): 133
Abutment Height (mm): 103.25
Abutment Height (in): 4.065
Gage Diameter (in): 6.808
Flat To Centerline (in): 2.48
Collar Inside Diameter (mm): 105.05
Bolt Hole Diameter (in): 1.299
Bolt Hole Spacing (mm): 160
Bolt Hole Diameter (mm): 33
Collar Inside Diameter (in): 4.136
Gage Diameter (mm): 172.93
Flange Diameter (in): 7.618
View More
Compatible Models for part number 178-7291

ROTARY/TRACK DRILLS

MD6540

FRONT SHOVEL

5080 385C 5090B

EXCAVATOR

375-A 390D 345B II 345C L 385C L 365B II 390D L 365C L 365B L 385C FS 365C L MH 385C L MH 365C 385B 385C 374D L 345C 365B

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

365C L 385C 385C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert