179-0126: Pin-Track
+ / - Hover over image to Zoom
Other Views

    179-0126: Pin-Track

    Part Number: 179-0126
    Brand: Cat
    Retrieving Price.....

    Sealed and Lubricated Track Pin

    Description:

    • Track pins, along with the bushings, hold the track links together. The pin acts as a hinge at an adjoining bushing.


    Attributes:

    • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Diameter (mm): 38
    • Length (mm): 238.5
    oem solutions
    OEMS

    track-type tractor
    D5H, D6N LGP D6K2 XL D6N, D5R XL D6M D6K2, D5R2 D5R LGP D6K2 LGP D6N XL D6K D5H XL D6K XL D6K LGP D6N OEM

    pipelayer
    PL61

    track-type loader
    953K

    track-type skidder
    517