179-0881: SHOE-TRACK
+ / - Hover over image to Zoom
Other Views

    179-0881: SHOE-TRACK

    Part Number: 179-0881
    Brand: Cat
    Retrieving Price.....

    Track Shoe (Triple Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.

    Attributes:

    • Triple grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Triple grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 21
    • Bolt Size (mm): 21
    • Shoe Type: Triple Grouser
    • Shoe Width (in): 19.7
    • Shoe Width (mm): 500
    excavator
    320B, 320B L