179-1486: ROLLER GP-SF
+ / - Hover over image to Zoom
Other Views

    179-1486: ROLLER GP-SF

    Part Number: 179-1486
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 8.54
    • Flange Diameter (mm): 217
    • Flange Type: Single Flange
    • Track Pitch (in): 8.5
    • Track Pitch (mm): 215.9
    • Tread Diameter (in): 7.09
    • Tread Diameter (mm): 180
    oem solutions
    OEMS

    excavator
    336D L 330C L 330B L 336D LN 330C, 336D, 330D FM 340D2 L 330D L 330C FM 325C, 330D LN 340D L 568 FM 568 FM LL 330B LN